Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH1

Hex Dia. CH2

Weight Per Each

N/A 5 N/A 5/16 in7.9 mm N/A 6 N/A 5/8-18 N/A 22.3 mm N/A 16 mm N/A 22 mm N/A 0.13 lb
N/A 6 N/A 3/8 in9.5 mm N/A 6 N/A 5/8-18 N/A 22.3 mm N/A 19 mm N/A 22 mm N/A 0.31 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 1/16-14 N/A 28.1 mm N/A 27 mm N/A 32 mm N/A 0.34 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-14 N/A 29.6 mm N/A 27 mm N/A 32 mm N/A 0.77 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1