Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 5 |
Hose ID Size |
N/A 5/16 in7.9 mm |
F Thread Dash Size |
N/A 6 |
F Thread Size (in. TPI) |
N/A 5/8-18 |
C Cut-Off Factor |
N/A 22.3 mm |
Hex Dia. CH1 |
N/A 16 mm |
Hex Dia. CH2 |
N/A 22 mm |
Weight Per Each |
N/A 0.13 lb |
Type |
N/A Inserts for Two-Piece Fittings |
Connection Type |
N/A Female |
Thread Type |
N/A SAE Female Double Hex |
Seat Angle |
N/A 45 º |



