Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

Hex Dia. CH1

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 17 mm N/A 34 mm N/A 17 mm N/A 0.14 lb
N/A 04 N/A 1/4 in6.4 mm N/A 05 N/A 1/2-20 N/A 17 mm N/A 34 mm N/A 17 mm N/A 0.17 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 9/16-18 N/A 18 mm N/A 36 mm N/A 19 mm N/A 0.18 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 19 mm N/A 40 mm N/A 22 mm N/A 0.18 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 22 mm N/A 44 mm N/A 25 mm N/A 0.19 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 23 mm N/A 47 mm N/A 25 mm N/A 0.22 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 7/8-14 N/A 23 mm N/A 49 mm N/A 25 mm N/A 0.26 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 1/16-12 N/A 27 mm N/A 60 mm N/A 32 mm N/A 0.33 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 27 mm N/A 61 mm N/A 32 mm N/A 0.37 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 34 mm N/A 66 mm N/A 38 mm N/A 0.70 lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1