Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 06 |
Hose ID Size |
N/A 3/8 in9.5 mm |
F Thread Dash Size |
N/A 06 |
F Thread Size (in. TPI) |
N/A 9/16-18 |
C Cut-Off Factor |
N/A 19 mm |
D Drop |
N/A 40 mm |
Hex Dia. CH1 |
N/A 22 mm |
Weight Per Each |
N/A 0.18 lb |
Type |
N/A 90º Compact SAE Male Swivel O-Ring Boss |
Angle |
N/A 90 º |



