Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut - Off Factor

Hex Dia. CH1

Hex Dia. CH2

Weight Per Each

N/A 5 N/A 5/16 in7.9 mm N/A 6 N/A 5/8-18 N/A 31.5 mm N/A 35 mm N/A 22 mm N/A 0.17 lb
N/A 6 N/A 3/8 in9.5 mm N/A 6 N/A 5/8-18 N/A 42.5 mm N/A 24 mm N/A 22 mm N/A 0.18 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 1/16-14 N/A 48.0 mm N/A 58 mm N/A 32 mm N/A 0.48 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-14 N/A 48.5 mm N/A 58 mm N/A 32 mm N/A 0.55 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1