Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 6 |
Hose ID Size |
N/A 3/8 in9.5 mm |
F Thread Dash Size |
N/A 6 |
F Thread Size (in. TPI) |
N/A 5/8-18 |
C Cut - Off Factor |
N/A 42.5 mm |
Hex Dia. CH1 |
N/A 24 mm |
Hex Dia. CH2 |
N/A 22 mm |
Weight Per Each |
N/A 0.18 lb |
Type |
N/A 90º Female SAE 45º |
Bend Angle |
N/A 90 º |
Angle |
N/A 45 º |
Connection Type |
N/A Female |



