Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

SCREW COUPLING - FLAT FACE QS

Female coupling - Female thread

DN 10 to 25
3/8" to 1"

to max WP 450 bar 6525 PSI
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item Code

Dash

Inside Diameter

Working Pressure Conn.

Working Pressure Disconn.

Thread 1

F1

FC

D1

CH

L1

L

N/A 06 N/A 3/8 in10.0 mm N/A 6525 psi N/A 5075 psi N/A NPTF N/A 3/8-18 N/A M28x2 N/A 34.8 mm N/A 27.0 mm N/A 69.3 mm N/A 117.40 mm
N/A 08 N/A 1/2 in13.0 mm N/A 6525 psi N/A 5075 psi N/A NPTF N/A 1/2-14 N/A M35x3 N/A 40.8 mm N/A 32.0 mm N/A 74.5 mm N/A 127.40 mm
N/A 10 N/A 5/8 in16.0 mm N/A 6525 psi N/A 5075 psi N/A NPTF N/A 3/4-14 N/A M38x3 N/A 43.8 mm N/A 34.0 mm N/A 81.3 mm N/A 133.50 mm
N/A 12 N/A 3/4 in19.0 mm N/A 6525 psi N/A 5075 psi N/A NPTF N/A 3/4-14 N/A M43x3 N/A 51.0 mm N/A 42.0 mm N/A 93.0 mm N/A 156.00 mm
N/A 16 N/A 1 in25.0 mm N/A 5800 psi N/A 5075 psi N/A NPTF N/A 1-11 1/2 N/A M52x4 N/A 59.8 mm N/A 50.0 mm N/A 101.0 mm N/A 176.90 mm
N/A 16 N/A 1 in25.0 mm N/A 5800 psi N/A 5075 psi N/A NPTF N/A 1 1/4-11 1/2 N/A M52x4 N/A 59.8 mm N/A 50.0 mm N/A 101.0 mm N/A 176.90 mm
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1