Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

SCREW COUPLING - FLAT FACE QS

Female coupling - Female thread

DN 10 to 25
3/8" to 1"

to max WP 450 bar 6525 PSI
Unit of Measure

General Features

General Features

N/A ARGUS QS quick release couplings enable oil leak-free connection and disconnection of hydraulic lines. Their robust construction and tested components make them ideally suited for high and intermittent pressure loads. During the coupling action, valves that release and/or block the flow are automatically activated. The QS quick release coupling, formed by coupling plug and coupling socket, is coupled by a screwing action with the hand nut of the plug component.
  • Very low leak-oil rates, eco-friendly
  • Highly robust construction
  • Low pressure drop
  • Locking system for safety purposes

Materials

Materials

N/A Galvanized steel - Brass valve stem guide - HNBR O-rings (other materials optional). Top Coat Cr-III zinc plating with additional trivalent passivation for outstanding surface protection.

Applications

Application

N/A Suitable for liquid lines with mineral oil-based hydraulic fluids to DIN 51524 and DIN 51525. Also available for flame-resistant hydraulic fluids to VDMA 24317, for pneumatics and water hydraulics in appropriate materials on request.

Temperature Range

Temperature Range [Min]

N/A -30 ºC-22 ºF

Temperature Range [Max]

N/A 125 ºC257 ºF

Specifications

Brand

N/A Alfagomma®

Type

N/A Flat Face QS Female Coupler with Female Thread

Dash

N/A 10

Inside Diameter

N/A 5/8 in16.0 mm

Working Pressure Conn.

N/A 6525 psi

Working Pressure Disconn.

N/A 5075 psi

Thread 1

N/A NPTF

F1

N/A 3/4-14

FC

N/A M38x3

D1

N/A 43.8 mm

CH

N/A 34.0 mm

L1

N/A 81.3 mm

L

N/A 133.50 mm

End Type

N/A Female

Note

Note

N/A Other sizes and connection types available on request. Specific instructions for installation, use and maintenance are separately provided.

NPTF connection according to ANSI B1-20.3.
Other threads available.