ISO A Male Coupler with Female Thread
Quick Release Couplings
STANDARD ISO 7241 A - POPPET QA-ISO-A
Male coupling - Female thread
DN 6 to 51
1/4" to 2"
to max WP 350 bar 5075 PSI
Male coupling - Female thread
DN 6 to 51
1/4" to 2"
to max WP 350 bar 5075 PSI
Item Code |
Dash |
Inside Diameter |
Working Pressure |
Burst Pressure |
Thread 1 |
F1 |
D1 |
CH |
L1 |
L |
|---|---|---|---|---|---|---|---|---|---|---|
| QAM-0404-FNPR | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1/4-18 | D1 N/A 11.8 mm | CH N/A 19.0 mm | L1 N/A 38.5 mm | L N/A 74.20 mm |
| QAM-0606-FNPR | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 4568 psi | Burst Pressure N/A 18270 psi | Thread 1 N/A NPTF | F1 N/A 3/8-18 | D1 N/A 17.3 mm | CH N/A 22.0 mm | L1 N/A 39.0 mm | L N/A 78.50 mm |
| QAM-0808-FNPR | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 3915 psi | Burst Pressure N/A 15660 psi | Thread 1 N/A NPTF | F1 N/A 1/2-14 | D1 N/A 20.5 mm | CH N/A 27.0 mm | L1 N/A 44.0 mm | L N/A 88.20 mm |
| QAM-1212-FNPR | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 3625 psi | Burst Pressure N/A 14500 psi | Thread 1 N/A NPTF | F1 N/A 3/4-14 | D1 N/A 29.0 mm | CH N/A 34.0 mm | L1 N/A 55.0 mm | L N/A 110.40 mm |
| QAM-1616-FNPR | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure N/A 2900 psi | Burst Pressure N/A 11600 psi | Thread 1 N/A NPTF | F1 N/A 1-11 1/2 | D1 N/A 34.3 mm | CH N/A 41.0 mm | L1 N/A 66.0 mm | L N/A 132.90 mm |
| QAM-2424-FNPR | Dash N/A 24 | Inside Diameter N/A 1 1/2 in38.0 mm | Working Pressure N/A 2320 psi | Burst Pressure N/A 9280 psi | Thread 1 N/A NPTF | F1 N/A 1 1/2-11 1/2 | D1 N/A 55.0 mm | CH N/A 60.0 mm | L1 N/A 83.5 mm | L N/A 167.00 mm |
| QAM-3232-FNPR | Dash N/A 32 | Inside Diameter N/A 2 in51.0 mm | Working Pressure N/A 1450 psi | Burst Pressure N/A 5800 psi | Thread 1 N/A NPTF | F1 N/A 2-11 1/2 | D1 N/A 65.0 mm | CH N/A 75.0 mm | L1 N/A 105.0 mm | L N/A 210.00 mm |