Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

STANDARD ISO 7241 A - POPPET QA-ISO-A

Male coupling - Female thread

DN 6 to 51
1/4" to 2"

to max WP 350 bar 5075 PSI
Unit of Measure

General Features

General Features

N/A ARGUS ISO 7241-1 series "A" quick release couplings are used for quick coupling and uncoupling of hydraulic lines. During the coupling action in zero or low-pressure ranges, valves that release or block the flow are automatically activated. The QA-ISO-A quick release coupling, formed by the coupling plug and the coupling socket, is connected by pushing on a sleeve. This guarantees a flush connection between the two coupling halves.

Materials

Materials

N/A galvanized steel with hardened parts subject to wear - NBR O-rings (other materials optional) - Thermoplastic dust cap and dust plug. Cr-III zinc plating through additional passivation for improved surface protection (TOP COAT for metric version).

Applications

Application

N/A Suitable for liquid lines with mineral oil-based hydraulic fluids to DIN 51524 T1+T2.

Norm

Norm

N/A ISO 7241 A

Specifications

Brand

N/A Alfagomma®

Type

N/A Male Coupler with Female Thread

Dash

N/A 32

Inside Diameter

N/A 2 in51.0 mm

Working Pressure

N/A 1450 psi

Burst Pressure

N/A 5800 psi

Thread 1

N/A NPTF

F1

N/A 2-11 1/2

D1

N/A 65.0 mm

CH

N/A 75.0 mm

L1

N/A 105.0 mm

L

N/A 210.00 mm

Temperature Range

Temperature Range

N/A -4ºF (-20ºC) to 212ºF (+100ºC)
metric version -22ºF (-30ºC) to 257ºF (+125ºC)

Note

Note

N/A Rated flow / pressure drop compliant with ISO 7241-1 standard.
Specific instructions for installation, use and maintenance are separately provided.

Other threads available. Please consult factory