ISO 7241 A Push Pull Female Coupler with Female Thread
Quick Release Couplings
STANDARD ISO 7241 A PUSH PULL - POPPET QO-ISO-A
Female coupling - Female thread
DN 6 to 25
1/4" to 1"
to max WP 400 bar 5800 PSI
Female coupling - Female thread
DN 6 to 25
1/4" to 1"
to max WP 400 bar 5800 PSI
Item Code |
Dash |
Inside Diameter |
Working Pressure |
Burst Pressure |
Thread 1 |
F1 |
D1 |
CH |
L1 |
L |
|---|---|---|---|---|---|---|---|---|---|---|
| QCF-0404-FNPR | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm | Working Pressure N/A 5800 psi | Burst Pressure N/A 23200 psi | Thread 1 N/A NPTF | F1 N/A 1/4-18 | D1 N/A 25.0 mm | CH N/A 19.0 mm | L1 N/A 46.5 mm | L N/A 64.10 mm |
| QCF-0606-FNPR | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 5800 psi | Burst Pressure N/A 23200 psi | Thread 1 N/A NPTF | F1 N/A 3/8-18 | D1 N/A 32.0 mm | CH N/A 22.0 mm | L1 N/A 55.5 mm | L N/A 75.20 mm |
| QCF-0808-FNPR | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 3625 psi | Burst Pressure N/A 14500 psi | Thread 1 N/A NPTF | F1 N/A 1/2-14 | D1 N/A 38.0 mm | CH N/A 27.0 mm | L1 N/A 63.5 mm | L N/A 86.70 mm |
| QCF-1212-FNPR | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 3625 psi | Burst Pressure N/A 14500 psi | Thread 1 N/A NPTF | F1 N/A 3/4-14 | D1 N/A 45.0 mm | CH N/A 35.0 mm | L1 N/A 80.0 mm | L N/A 105.90 mm |
| QCF-1616-FNPR | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure N/A 3625 psi | Burst Pressure N/A 14500 psi | Thread 1 N/A NPTF | F1 N/A 1-11 1/2 | D1 N/A 52.0 mm | CH N/A 40.0 mm | L1 N/A 94.5 mm | L N/A 121.40 mm |
| QCF-0404-FORB | Dash N/A 04 | Inside Diameter N/A 1/4 in6.0 mm | Working Pressure N/A 5800 psi | Burst Pressure N/A 23200 psi | Thread 1 N/A SAE-OB | F1 N/A 7/16-20 | D1 N/A 25.0 mm | CH N/A 19.0 mm | L1 N/A 46.5 mm | L N/A 64.10 mm |
| QCF-0606-FORB | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 5800 psi | Burst Pressure N/A 23200 psi | Thread 1 N/A SAE-OB | F1 N/A 9/16-18 | D1 N/A 32.0 mm | CH N/A 24.0 mm | L1 N/A 57.5 mm | L N/A 79.20 mm |
| QCF-0808-FORB | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 3625 psi | Burst Pressure N/A 14500 psi | Thread 1 N/A SAE-OB | F1 N/A 3/4-16 | D1 N/A 38.0 mm | CH N/A 27.0 mm | L1 N/A 63.5 mm | L N/A 86.70 mm |
| QCF-1212-FORB | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 3625 psi | Burst Pressure N/A 14500 psi | Thread 1 N/A SAE-OB | F1 N/A 1 1/16-12 | D1 N/A 45.0 mm | CH N/A 35.0 mm | L1 N/A 82.5 mm | L N/A 110.90 mm |
| QCF-1616-FORB | Dash N/A 16 | Inside Diameter N/A 1 in25.0 mm | Working Pressure N/A 3625 psi | Burst Pressure N/A 14500 psi | Thread 1 N/A SAE-OB | F1 N/A 1 5/16-12 | D1 N/A 52.0 mm | CH N/A 40.0 mm | L1 N/A 94.5 mm | L N/A 121.40 mm |





