Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

STANDARD ISO 7241 A PUSH PULL - POPPET QO-ISO-A

Female coupling - Female thread

DN 6 to 25
1/4" to 1"

to max WP 400 bar 5800 PSI
Unit of Measure

General Features

General Features

N/A ARGUS QC-ISO-A quick release couplings are used for quick coupling and uncoupling of loaded lines. During the coupling action in zero or low-pressure ranges, valves that release or block the flow are automatically activated. The QC-ISO-A quick release coupling, formed by the coupling plug and the coupling socket, is coupled by pushing on a sleeve. This guarantees a flush connection between the two coupling halves. The sleeve is designed so that it has only to be moved in the relevant direction for disconnecting or connecting of coupling halves. QC-ISO-A quick release couplings can be used as pull-off couplings by panel mounting the sleeve bush.
  • Quick and simple coupling and uncoupling
  • One-hand push pull operation
  • Break-away function
  • Low pressure drop

Materials

Materials

N/A Galvanized steel with hardened parts subject to wear - HNBR O-rings (other materials optional) - Galvanized steel threaded adapters for various connection types - Thermoplastic dust cap and dust plug. Top Coat Cr-III zinc plating with additional trivalent passivation for outstanding surface protection.

Applications

Application

N/A Suitable for liquid lines with mineral oil-based hydraulic fluids to DIN 51524 T1+T2. Also available for flame-resistant hydraulic fluids to VDMA 24317, for pneumatic and water hydraulics in appropriate materials on request.

Norm

Norm

N/A ISO 7241 A
SAE J 1036

Temperature Range

Temperature Range [Min]

N/A -30 ºC-22 ºF

Temperature Range [Max]

N/A 125 ºC257 ºF

Specifications

Brand

N/A Alfagomma®

Dash

N/A 06

Inside Diameter

N/A 3/8 in10.0 mm

Working Pressure

N/A 5800 psi

Burst Pressure

N/A 23200 psi

Thread 1

N/A NPTF

F1

N/A 3/8-18

D1

N/A 32.0 mm

CH

N/A 22.0 mm

L1

N/A 55.5 mm

L

N/A 75.20 mm

Type

N/A Female Coupler with Female Thread

End Type

N/A Female

Note

Note

N/A Other sizes and connection types available on request. Specific instructions for installation, use and maintenance are separately provided.

NPTF connection according to ANSI B1-20.3, SAE UNF/UN connection according to SAE J 1926-1.
Other threads available.