ISO 16028 Flat Face QG Male Coupler with Female Thread
Quick Release Couplings
STANDARD ISO 16028 - FLAT FACE QG CONNECTABLE UNDER PRESSURE
Male coupling - Female thread
DN 10 to 19
3/8" to 3/4"
WP 350 bar 5075 PSI
Male coupling - Female thread
DN 10 to 19
3/8" to 3/4"
WP 350 bar 5075 PSI
Item Code |
Dash |
Inside Diameter |
Working Pressure |
Burst Pressure |
Thread 1 |
F1 |
D1 |
CH |
L1 |
L |
|---|---|---|---|---|---|---|---|---|---|---|
| QGM-0606-FNPR | Dash N/A 06 | Inside Diameter N/A 3/8 in10.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 3/8-18 | D1 N/A 19.7 mm | CH N/A 27.0 mm | L1 N/A 82.5 mm | L N/A 134.00 mm |
| QGM-0808-FNPR | Dash N/A 08 | Inside Diameter N/A 1/2 in13.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 1/2-14 | D1 N/A 24.6 mm | CH N/A 32.0 mm | L1 N/A 94.5 mm | L N/A 152.00 mm |
| QGM-1212-FNPR | Dash N/A 12 | Inside Diameter N/A 3/4 in19.0 mm | Working Pressure N/A 5075 psi | Burst Pressure N/A 20300 psi | Thread 1 N/A NPTF | F1 N/A 3/4-14 | D1 N/A 29.9 mm | CH N/A 42.0 mm | L1 N/A 118.5 mm | L N/A 189.50 mm |





