Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

STANDARD ISO 16028 - FLAT FACE QG CONNECTABLE UNDER PRESSURE

Male coupling - Female thread

DN 10 to 19
3/8" to 3/4"

WP 350 bar 5075 PSI
Unit of Measure

General Features

General Features

N/A Connectable under pressure ARGUS QG flat face quick release couplings are used for quick coupling and uncoupling of hydraulic lines. During the coupling action in zero or low-pressure ranges, valves that release or block the flow are automatically activated. The QG flat face quick release coupling, formed by a coupling plug and a coupling socket, is coupled by pushing on a sleeve. This guarantees a flush connection between the two coupling halves. The sleeve is designed to be moved in the relevant direction for disconnecting or connecting the coupling halves.
  • Connectable under pressure with patented system
  • Low effort to connect under pressure
  • Robust, compact and light weight
  • Low leak-oil rates, eco-friendly
  • Low pressure drop

Materials

Materials

N/A Galvanized steel with hardened parts subject to wear. HNBR seals (other materials on request) - backup rings PTFE - Thermoplastic dust cap and dust plug. Top Coat Cr-III zinc plating with additional trivalent passivation for outstanding surface protection.

Applications

Application

N/A Suitable for liquid lines with mineral oil-based hydraulic fluids to DIN 51524 T1+T2. Also available for flame-resistant hydraulic fluids to VDMA 24317, for pneumatic and water hydraulics in appropriate materials on request.

Norm

Norm

N/A ISO 16028

Temperature Range

Temperature Range [Min]

N/A -30 ºC-22 ºF

Temperature Range [Max]

N/A 125 ºC257 ºF

Specifications

Brand

N/A Alfagomma®

Type

N/A Flat Face QG Male Coupler with Female Thread

Dash

N/A 08

Inside Diameter

N/A 1/2 in13.0 mm

Working Pressure

N/A 5075 psi

Burst Pressure

N/A 20300 psi

Thread 1

N/A NPTF

F1

N/A 1/2-14

D1

N/A 24.6 mm

CH

N/A 32.0 mm

L1

N/A 94.5 mm

L

N/A 152.00 mm

End Type

N/A Male

Note

Note

N/A Rated flow / pressure drop values on request. Other sizes and connection types available on request. Specific instructions for installation, use and maintenance are separately provided.

NPTF connection according to ANSI B1-20.3.
Other threads available.