Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1/2" size interchanges with ISO 7241 A.
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Item Code

Color

Material

Dash Size

Inside Diameter

N/A Red N/A PE N/A 04 N/A 1/4 in6.0 mm
N/A Red N/A PE N/A 06 N/A 3/8 in10.0 mm
N/A Red N/A PE N/A 12 N/A 3/4 in19.0 mm
N/A Red N/A PE N/A 16 N/A 1 in25.0 mm
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1