Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1/2" size interchanges with ISO 7241 A.
Unit of Measure

Specifications

Brand

N/A Alfagomma®

Type

N/A Plastic Dust Cap

Color

N/A Red

Material

N/A PE

Dash Size

N/A 12

Inside Diameter

N/A 3/4 in19.0 mm