Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

INDUSTRY STANDARD - Ball QT

Female coupling - Female thread

DN 6 to 25
1/4" to 1"

to max WP 350 bar 5075 PSI
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Item Code

Dash

Inside Diameter

Working Pressure

Burst Pressure

Thread 1

F1

D1

CH

L1

L

N/A 04 N/A 1/4 in6.0 mm N/A 5075 psi N/A 20300 psi N/A NPTF N/A 1/4-18 N/A 27.6 mm N/A 19.0 mm N/A 53.5 mm N/A 72.00 mm
N/A 06 N/A 3/8 in10.0 mm N/A 3915 psi N/A 15660 psi N/A NPTF N/A 3/8-18 N/A 34.0 mm N/A 24.0 mm N/A 63.0 mm N/A 83.00 mm
N/A 08 N/A 1/2 in13.0 mm N/A 3915 psi N/A 15660 psi N/A NPTF N/A 1/2-14 N/A 38.5 mm N/A 27.0 mm N/A 66.0 mm N/A 88.20 mm
N/A 12 N/A 3/4 in19.0 mm N/A 2900 psi N/A 11600 psi N/A NPTF N/A 3/4-14 N/A 48.2 mm N/A 34.0 mm N/A 82.5 mm N/A 108.00 mm
N/A 16 N/A 1 in25.0 mm N/A 2900 psi N/A 11600 psi N/A NPTF N/A 1-11 1/2 N/A 56.5 mm N/A 41.0 mm N/A 96.5 mm N/A 127.00 mm
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1