Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

QD AG Ball 1" Female x 1" FPT
Unit of Measure

General Features

General Features

N/A ARGUS Agricultural/Normal quick release couplings with ball valve are used for quick coupling and uncoupling of hydraulic lines. During the coupling action in zero or low-pressure ranges, valves that release or block the flow are automatically activated. The QT quick release coupling, formed by the coupling plug and the coupling socket, is connected by pushing on a sleeve.
  • Ball valve
  • Agricultural/normal series
  • Compatibility with other couplings in-use
  • 1/2" size compatible with ISO 7241-1-A

Materials

Materials

N/A galvanized steel with hardened parts subject to wear - NBR O-rings (other materials optional) - Thermoplastic dust cap and dust plug. Cr-III zinc plating through additional passivation for improved surface protection.

Applications

Application

N/A Suitable for liquid lines with mineral oil-based hydraulic fluids to DIN 51524 T1+T2.

Temperature Range

Temperature Range [Min]

N/A -20 ºC-4 ºF

Temperature Range [Max]

N/A 100 ºC212 ºF

Specifications

Brand

N/A Alfagomma®

Type

N/A Female Coupler with Female Thread

Weight

N/A 1.8298346 lb

Dash

N/A 16

Inside Diameter

N/A 1 in25.0 mm

Working Pressure

N/A 2900 psi

Burst Pressure

N/A 11600 psi

Thread 1

N/A NPTF

F1

N/A 1-11 1/2

D1

N/A 56.5 mm

CH

N/A 41.0 mm

L1

N/A 96.5 mm

L

N/A 127.00 mm

End Type

N/A Female

Second End Type

N/A FPT

Second End Size

N/A 1 in

Note

Note

N/A Specific instructions for installation, use and maintenance are separately provided.

Other threads available. Please consult factory.