Tigerdrop™ TDH Series Clear,"See-the-flow" Drop Hose
Petroleum Products
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68°F |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| TDH202X20 | ID N/A 2.02 in51.3 mm | OD N/A 2.66 in67.6 mm | Working Pressure at 68ºF N/A 75 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68°F N/A 5 in | Standard Length N/A 20 ft | Weight N/A 0.77 lbs/ft |
| TDH202X100 | ID N/A 2.02 in51.3 mm | OD N/A 2.66 in67.6 mm | Working Pressure at 68ºF N/A 75 psi | Working Pressure at 104ºF N/A 40 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68°F N/A 5 in | Standard Length N/A 100 ft | Weight N/A 0.77 lbs/ft |
| TDH303X20 | ID N/A 3.03 in77.0 mm | OD N/A 3.78 in96 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68°F N/A 6 in | Standard Length N/A 20 ft | Weight N/A 1.20 lbs/ft |
| TDH303X100 | ID N/A 3.03 in77.0 mm | OD N/A 3.78 in96 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68°F N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.20 lbs/ft |
| TDH404X20 | ID N/A 4.04 in102.6 mm | OD N/A 4.82 in122.4 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68°F N/A 8 in | Standard Length N/A 20 ft | Weight N/A 1.80 lbs/ft |
| TDH404X57 | ID N/A 4.04 in102.6 mm | OD N/A 4.82 in122.4 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68°F N/A 8 in | Standard Length N/A 57 ft | Weight N/A 1.80 lbs/ft |
| TDH404X100 | ID N/A 4.04 in102.6 mm | OD N/A 4.82 in122.4 mm | Working Pressure at 68ºF N/A 65 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68°F N/A 8 in | Standard Length N/A 100 ft | Weight N/A 1.80 lbs/ft |