Made In the USA
Unit of Measure
General Applications
|
Construction
|
Service Temperature Range
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Note
Construction
Construction |
N/A Polyurethane (TPU) tube with polyester fabric reinforcement, rigid PVC helix and embedded grounding wire. |
Service Temperature Range
Service Temperature [Min] |
N/A -40 ºF-40 ºC |
Service Temperature [Max] |
N/A 140 ºF60 ºC |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
ID |
N/A 4.04 in102.6 mm |
OD |
N/A 4.82 in122.4 mm |
Working Pressure at 68ºF |
N/A 65 psi |
Working Pressure at 104ºF |
N/A 30 psi |
Vacuum Rating at 68ºF |
N/A Full |
Vacuum Rating at 104ºF |
N/A 28 inHg |
Min. Bending Radius at 68°F |
N/A 8 in |
Standard Length |
N/A 20 ft |
Weight |
N/A 1.80 lbs/ft |



