Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 2.02 in51.3 mm N/A 2.46 in62.5 mm N/A 17 psi N/A 6 psi N/A 21 inHg N/A 12 inHg N/A 3.0 in N/A 60 ft N/A 0.51 lbs/ft
N/A 2.02 in51.3 mm N/A 2.46 in62.5 mm N/A 17 psi N/A 6 psi N/A 21 inHg N/A 12 inHg N/A 3.0 in N/A 100 ft N/A 0.51 lbs/ft
N/A 3.03 in77.0 mm N/A 3.57 in90.7 mm N/A 11 psi N/A 5 psi N/A 18 inHg N/A 10 inHg N/A 3.5 in N/A 60 ft N/A 0.78 lbs/ft
N/A 3.03 in77.0 mm N/A 3.57 in90.7 mm N/A 11 psi N/A 5 psi N/A 18 inHg N/A 10 inHg N/A 3.5 in N/A 100 ft N/A 0.78 lbs/ft
N/A 4.04 in102.6 mm N/A 4.61 in117.1 mm N/A 9 psi N/A 4 psi N/A 13 inHg N/A 8 inHg N/A 4.5 in N/A 60 ft N/A 1.10 lbs/ft
N/A 4.04 in102.6 mm N/A 4.61 in117.1 mm N/A 9 psi N/A 4 psi N/A 13 inHg N/A 8 inHg N/A 4.5 in N/A 100 ft N/A 1.10 lbs/ft
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1