Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Tank Truck Vapor Recovery

Construction

Construction

N/A Polyurethane (TPU) tube with rigid PVC helix and embedded grounding wire.

Service Temperature Range

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 140 ºF60 ºC

Features and Advantages

Features and Advantages

N/A
  • Lightweight - much lighter than conventional TPR/rubber hoses.
  • Superior flexibility - especially in sub-zero weather!
  • "See-through" construction - for visual confirmation if fuel backs up into the vapor recovery system.
  • Grounding Wire - Durable multi-strand copper wire dissipates static electricity. Physically extract wire from the rigid helix and bond to the metal coupling (or by other means) to ground.(Assembly Suggestions:Hose ID specifically designed for use with Kuriyama Couplingsrm. Refer to Hose Assembly Coupling Installation Suggestions and Technical Bulletin on page 107 in this catalog. )
  • Easy Slide Helix - Rigid counter clockwise helix design protects hose tube from cover wear; allows hose to slide easily over rough surfaces.
  • Biofuel Compatible - Revolutionary polyurethane compound! Specially designed to handle gasoline, ethanol (Meeting ASTM D5798, D4806 or D6751 criteria.), diesel and biodiesel (Meeting ASTM D5798, D4806 or D6751 criteria.) vapors... and still keeps all the other great features and benefits!
  • Non-permeable polyurethane construction - won’t swell or become stiff like conventional TPR/rubber hoses. Long life reduces operating costs.

Nominal Specifications

ID

N/A 3.03 in77.0 mm

OD

N/A 3.57 in90.7 mm

Working Pressure at 68ºF

N/A 11 psi

Working Pressure at 104ºF

N/A 5 psi

Vacuum Rating at 68ºF

N/A 18 inHg

Vacuum Rating at 104ºF

N/A 10 inHg

Min. Bending Radius at 68ºF

N/A 3.5 in

Standard Length

N/A 60 ft

Weight

N/A 0.78 lbs/ft

Specifications

Brand

N/A Tigerflex®

Type

N/A Vapor Recovery Hose

Series

N/A TV

Material

N/A Polyurethane (TPU) Tube

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Chemical Resistant Guides (for details see pages 108-109)