Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68 ºF

Working Pressure at 104 ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 3.03 in77.0 mm N/A 3.75 in95.3 mm N/A 55 psi N/A 45 psi N/A Full N/A 28 inHg N/A 6 in N/A 60 ft N/A 1.00 lbs/ft
N/A 3.03 in77.0 mm N/A 3.75 in95.3 mm N/A 55 psi N/A 45 psi N/A Full N/A 28 inHg N/A 6 in N/A 100 ft N/A 1.00 lbs/ft
N/A 4.04 in102.6 mm N/A 4.77 in121.2 mm N/A 55 psi N/A 45 psi N/A Full N/A 28 inHg N/A 8 in N/A 60 ft N/A 1.65 lbs/ft
N/A 4.04 in102.6 mm N/A 4.77 in121.2 mm N/A 55 psi N/A 45 psi N/A Full N/A 28 inHg N/A 8 in N/A 100 ft N/A 1.65 lbs/ft
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1