Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Vapor recovery during terminal loading
  • Vapor recovery for fuel delivery

Construction

Construction

N/A Polyurethane (TPU) tube with polyester fabric reinforcement, rigid PVC helix and embedded grounding wire.

Service Temperature Range

Service Temperature Range [Min]

N/A -40 ºF-40 ºC

Service Temperature Range [Max]

N/A 140 ºF60 ºC

Features and Advantages

Features and Advantages

N/A
  • Durable Reinforced Construction – Polyester reinforcement provides resistance against instances of hose tearing due to pulling or hanging. Well suited for demanding terminal use.
  • Lightweight – Provides durability similar to that of a drop hose, but in a lighter weight version.
  • Cold-Flex™ Materials – Hose remains flexible in sub-zero temperatures.
  • Transparent Construction – Provides visual confirmation if fuel backs up into the vapor recovery system.
  • Grounding Wire – Multi-strand wire helps prevent the build-up of static electricity for added safety.(Assembly Suggestions:Hose ID specifically designed for use with Kuriyama Couplingsrm. Refer to Hose Assembly Coupling Installation Suggestions and Technical Bulletin on page 107 in this catalog. )
  • Easy Slide Helix – Rigid helix design protects hose tube from cover wear, and allows hose to slide easily over rough surfaces.
  • Biofuel Compatible – Specially designed to handle gasoline, ethanol (Meeting ASTM D5798, D4806 or D6751 criteria.), diesel and biodiesel (Meeting ASTM D5798, D4806 or D6751 criteria.) vapors.
  • Non-permeable Construction – Won't swell or become stiff like conventional rubber hoses. Provides for longer hose life and lower operating costs.

Nominal Specifications

ID

N/A 4.04 in102.6 mm

OD

N/A 4.77 in121.2 mm

Working Pressure at 68 ºF

N/A 55 psi

Working Pressure at 104 ºF

N/A 45 psi

Vacuum Rating at 68ºF

N/A Full

Vacuum Rating at 104ºF

N/A 28 inHg

Min. Bending Radius at 68ºF

N/A 8 in

Standard Length

N/A 100 ft

Weight

N/A 1.65 lbs/ft

Specifications

Brand

N/A Tigerflex®

Type

N/A Vapor Recovery Hose

Style

N/A Heavy Duty Reinforced

Series

N/A VAPR™

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.

Chemical Resistant Guides (for details see pages 108-109)Service life may vary depending on operating conditions and type of material being conveyed.