Kuri Tec - K-Tough - K9296 Series High Pressure Wire & Yarn Reinforced Suction & Discharge Hose
Petroleum Products
Made in the North America
Series |
Size Code |
Nominal ID |
Nominal OD |
Max. Working Pressure at 70 ºF (20 ºC) |
Vacuum Rating at 70ºF (20ºC) |
Standard Length |
Approx. Weight Per Pkg. |
Min. Bend Radius at 70ºF (20ºC) |
|---|---|---|---|---|---|---|---|---|
| K9296-24X50 | Size Code N/A 24 | Nominal ID N/A 1.50 in38.1 mm | Nominal OD N/A 2.03 in51.6 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Vacuum Rating at 70ºF (20ºC) N/A 29.9 inHg | Standard Length N/A 50 ft | Approx. Weight Per Pkg. N/A 45 lb | Min. Bend Radius at 70ºF (20ºC) N/A 5.5 in |
| K9296-24X100 | Size Code N/A 24 | Nominal ID N/A 1.50 in38.1 mm | Nominal OD N/A 2.03 in51.6 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 300 psi | Vacuum Rating at 70ºF (20ºC) N/A 29.9 inHg | Standard Length N/A 100 ft | Approx. Weight Per Pkg. N/A 90 lb | Min. Bend Radius at 70ºF (20ºC) N/A 5.5 in |
| K9296-32X50 | Size Code N/A 32 | Nominal ID N/A 2.00 in50.8 mm | Nominal OD N/A 2.57 in65.3 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 275 psi | Vacuum Rating at 70ºF (20ºC) N/A 29.9 inHg | Standard Length N/A 50 ft | Approx. Weight Per Pkg. N/A 62 lb | Min. Bend Radius at 70ºF (20ºC) N/A 7.0 in |
| K9296-32X100 | Size Code N/A 32 | Nominal ID N/A 2.00 in50.8 mm | Nominal OD N/A 2.57 in65.3 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 275 psi | Vacuum Rating at 70ºF (20ºC) N/A 29.9 inHg | Standard Length N/A 100 ft | Approx. Weight Per Pkg. N/A 124 lb | Min. Bend Radius at 70ºF (20ºC) N/A 7.0 in |
| K9296-40X50 | Size Code N/A 40 | Nominal ID N/A 2.50 in63.5 mm | Nominal OD N/A 3.07 in78.0 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Vacuum Rating at 70ºF (20ºC) N/A 29.9 inHg | Standard Length N/A 50 ft | Approx. Weight Per Pkg. N/A 79 lb | Min. Bend Radius at 70ºF (20ºC) N/A 9.0 in |
| K9296-40X100 | Size Code N/A 40 | Nominal ID N/A 2.50 in63.5 mm | Nominal OD N/A 3.07 in78.0 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Vacuum Rating at 70ºF (20ºC) N/A 29.9 inHg | Standard Length N/A 100 ft | Approx. Weight Per Pkg. N/A 158 lb | Min. Bend Radius at 70ºF (20ºC) N/A 9.0 in |
| K9296-48X50 | Size Code N/A 48 | Nominal ID N/A 3.00 in76.2 mm | Nominal OD N/A 3.57 in90.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Vacuum Rating at 70ºF (20ºC) N/A 29.9 inHg | Standard Length N/A 50 ft | Approx. Weight Per Pkg. N/A 90 lb | Min. Bend Radius at 70ºF (20ºC) N/A 11.0 in |
| K9296-48X100 | Size Code N/A 48 | Nominal ID N/A 3.00 in76.2 mm | Nominal OD N/A 3.57 in90.7 mm | Max. Working Pressure at 70 ºF (20 ºC) N/A 150 psi | Vacuum Rating at 70ºF (20ºC) N/A 29.9 inHg | Standard Length N/A 100 ft | Approx. Weight Per Pkg. N/A 180 lb | Min. Bend Radius at 70ºF (20ºC) N/A 11.0 in |