Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the North America
Unit of Measure

General Applications

N/A

  • Batch plants
  • Constant flex applications
  • Liquid chemical handling (Consult Kuri Tec PVC chemical resistance guide for suitability)
  • Mining applications (MSHA)
  • Oil field water hauling
  • Suction & discharge of water and slurries
  • Tank trucks

Construction

N/A Clear phthalate free PVC core, galvanized steel wire helix, high tensile strength yarn reinforcement and blue phthalate free PVC cover.

Service Temperature Range

Service Temperature [Min]

N/A -20 ºC-5 ºF

Service Temperature [Max]

N/A 65 ºC150 ºF

Features and Advantages

N/A

  • Food Grade Materials - Hose complies with applicable FDA requirements.
  • Increased Pressure Rating - New heavy duty construction results in a highly durable product, designed for both indoor and demanding outdoor applications.
  • Superior Flexibility - More flexible than other similar hoses for ease-of-use.
  • High Cycle Strength - Designed to resist damage from constant flex applications.
  • Abrasion Resistant Cover - Resists wear from being dragged on rough surfaces.
  • Static Dissipative - Steel wire helps prevent the build-up of static electricity for added safety (This product is designed to help dissipate static electricity when the metal wire is properly connected to ground through the fitting or other means.)
  • Made in North America
  • Phthalate Free

Nominal Specifications

Series

N/A K9296

Size Code

N/A 32

Nominal ID

N/A 2.00 in50.8 mm

Nominal OD

N/A 2.57 in65.3 mm

Max. Working Pressure at 70 ºF (20 ºC)

N/A 275 psi

Vacuum Rating at 70ºF (20ºC)

N/A 29.9 inHg

Standard Length

N/A 100 ft

Approx. Weight Per Pkg.

N/A 124 lb

Min. Bend Radius at 70ºF (20ºC)

N/A 7.0 in

Compliance Footnotes

N/A

  • FDA - The PVC ingredients used are sanctioned for food contact use under CFR title 21, parts 170-199 or FD&C Act, section 409(h), notifications relating to food contact substance.
  • MSHA Accepted - Cover material accepted by MSHA as having met the requirements for acceptance of flame-resistant solid products taken into mines for hoses transferring air, oil, water or other fluids.
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

Note

N/A Pressure ratings can only be obtained with proper coupling procedures. Use of compression fitting with Kuri Tec® reinforced hose is not recommended. Hose claims involving use of these fittings will be disallowed.

Specifications

Brand

N/A Kuri Tec®