Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Rigid PVC Coils
  • Easy assembly.
  • Provides smoother surface for banding behind coupler.
  • Packaged singly: One piece to make one complete hose assembly coupled at each end.
  • Cut one piece in half into two equal pieces; thread between hose helix.
  • Made in the USA
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 

Part Number

Fits Hose

Color

Weight Each

N/A 2 in N/A Gray N/A 0.30 lb
N/A 3 in N/A Gray N/A 0.60 lb
N/A 4 in N/A Gray N/A 0.90 lb
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1