Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Rigid PVC Banding Coil
Unit of Measure

Nominal Specifications

Fits Hose

N/A 4 in

Color

N/A Gray

Weight Each

N/A 0.90 lb

Specifications

Brand

N/A Tigerflex®

Type

N/A Banding Coil

Style

N/A Rigid

Material

N/A PVC