Tigervapor HD™ TVHD Series Heavy Duty, Vapor Recovery Hose
Petroleum Products
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68°F |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| TVHD303X60 | ID N/A 3.03 in77.0 mm | OD N/A 3.54 in89.9 mm | Working Pressure at 68ºF N/A 13 psi | Working Pressure at 104ºF N/A 8 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104ºF N/A 11 inHg | Min. Bending Radius at 68°F N/A 4.5 in | Standard Length N/A 60 ft | Weight N/A 0.95 lbs/ft |
| TVHD303X100 | ID N/A 3.03 in77.0 mm | OD N/A 3.54 in89.9 mm | Working Pressure at 68ºF N/A 13 psi | Working Pressure at 104ºF N/A 8 psi | Vacuum Rating at 68ºF N/A 18 inHg | Vacuum Rating at 104ºF N/A 11 inHg | Min. Bending Radius at 68°F N/A 4.5 in | Standard Length N/A 100 ft | Weight N/A 0.95 lbs/ft |
| TVHD404X60 | ID N/A 4.05 in102.6 mm | OD N/A 4.61 in117.1 mm | Working Pressure at 68ºF N/A 11 psi | Working Pressure at 104ºF N/A 7 psi | Vacuum Rating at 68ºF N/A 13 inHg | Vacuum Rating at 104ºF N/A 9 inHg | Min. Bending Radius at 68°F N/A 5.5 in | Standard Length N/A 60 ft | Weight N/A 1.27 lbs/ft |
| TVHD404X100 | ID N/A 4.05 in102.6 mm | OD N/A 4.61 in117.1 mm | Working Pressure at 68ºF N/A 11 psi | Working Pressure at 104ºF N/A 7 psi | Vacuum Rating at 68ºF N/A 13 inHg | Vacuum Rating at 104ºF N/A 9 inHg | Min. Bending Radius at 68°F N/A 5.5 in | Standard Length N/A 100 ft | Weight N/A 1.27 lbs/ft |