Made In the USA
Unit of Measure
General Applications
|
Construction
|
Service Temperature Range
|
Features and Advantages
|
Nominal Specifications
|
Specifications
|
Note
Construction
Construction |
N/A Polyurethane (TPU) tube with rigid PVC helix and embedded grounding wire. |
Service Temperature Range
Service Temperature [Min] |
N/A -40 ºF-40 ºC |
Service Temperature [Max] |
N/A 140 ºF60 ºC |
Features and Advantages
Features and Advantages |
N/A
|
Nominal Specifications
ID |
N/A 3.03 in77.0 mm |
OD |
N/A 3.54 in89.9 mm |
Working Pressure at 68ºF |
N/A 13 psi |
Working Pressure at 104ºF |
N/A 8 psi |
Vacuum Rating at 68ºF |
N/A 18 inHg |
Vacuum Rating at 104ºF |
N/A 11 inHg |
Min. Bending Radius at 68°F |
N/A 4.5 in |
Standard Length |
N/A 100 ft |
Weight |
N/A 0.95 lbs/ft |



