Vinylflow PVC Layflat Water Discharge Hoses
PVC Layflat Discharge Hoses
Premium PVC Drip Irrigation & Water Discharge Hose
Series Number |
Size |
Hose ID |
Wall Thickness |
Working Pressure at 68ºF |
Burst Pressure at 68ºF |
Coil Length |
Weight |
|---|---|---|---|---|---|---|---|
| VF150X300 | Size N/A 1 1/2 in38.1 mm | Hose ID N/A 1.614 in41.0 mm | Wall Thickness N/A 0.067 in | Working Pressure at 68ºF N/A 80 psi | Burst Pressure at 68ºF N/A 240 psi | Coil Length N/A 300 ft | Weight N/A 0.16 lbs/ft |
| VF200X300 | Size N/A 2 in50.8 mm | Hose ID N/A 2.090 in53.1 mm | Wall Thickness N/A 0.067 in | Working Pressure at 68ºF N/A 80 psi | Burst Pressure at 68ºF N/A 240 psi | Coil Length N/A 300 ft | Weight N/A 0.23 lbs/ft |
| VF250X300 | Size N/A 2 1/2 in63.5 mm | Hose ID N/A 2.598 in66.0 mm | Wall Thickness N/A 0.079 in | Working Pressure at 68ºF N/A 80 psi | Burst Pressure at 68ºF N/A 240 psi | Coil Length N/A 300 ft | Weight N/A 0.29 lbs/ft |
| VF300X300 | Size N/A 3 in76.2 mm | Hose ID N/A 3.130 in79.5 mm | Wall Thickness N/A 0.079 in | Working Pressure at 68ºF N/A 70 psi | Burst Pressure at 68ºF N/A 210 psi | Coil Length N/A 300 ft | Weight N/A 0.39 lbs/ft |
| VF400X300 | Size N/A 4 in101.6 mm | Hose ID N/A 4.134 in105.0 mm | Wall Thickness N/A 0.083 in | Working Pressure at 68ºF N/A 70 psi | Burst Pressure at 68ºF N/A 210 psi | Coil Length N/A 300 ft | Weight N/A 0.52 lbs/ft |
| VF500X300 | Size N/A 5 in127.0 mm | Hose ID N/A 5.039 in128.0 mm | Wall Thickness N/A 0.087 in | Working Pressure at 68ºF N/A 40 psi | Burst Pressure at 68ºF N/A 120 psi | Coil Length N/A 300 ft | Weight N/A 0.68 lbs/ft |
| VF600X300 | Size N/A 6 in152.4 mm | Hose ID N/A 6.181 in157.0 mm | Wall Thickness N/A 0.087 in | Working Pressure at 68ºF N/A 50 psi | Burst Pressure at 68ºF N/A 150 psi | Coil Length N/A 300 ft | Weight N/A 0.86 lbs/ft |
| VF800X300 | Size N/A 8 in203.2 mm | Hose ID N/A 8.169 in207.5 mm | Wall Thickness N/A 0.106 in | Working Pressure at 68ºF N/A 45 psi | Burst Pressure at 68ºF N/A 135 psi | Coil Length N/A 300 ft | Weight N/A 1.30 lbs/ft |
| VF800X100 | Size N/A 8 in203.2 mm | Hose ID N/A 8.169 in207.5 mm | Wall Thickness N/A 0.106 in | Working Pressure at 68ºF N/A 45 psi | Burst Pressure at 68ºF N/A 135 psi | Coil Length N/A 100 ft | Weight N/A 1.30 lbs/ft |
| VF1000X100 | Size N/A 10 in254.0 mm | Hose ID N/A 10.118 in257.0 mm | Wall Thickness N/A 0.118 in | Working Pressure at 68ºF N/A 35 psi | Burst Pressure at 68ºF N/A 105 psi | Coil Length N/A 100 ft | Weight N/A 1.81 lbs/ft |
| VF1200X100 | Size N/A 12 in304.8 mm | Hose ID N/A 12.126 in308.0 mm | Wall Thickness N/A 0.118 in | Working Pressure at 68ºF N/A 30 psi | Burst Pressure at 68ºF N/A 90 psi | Coil Length N/A 100 ft | Weight N/A 1.95 lbs/ft |
| VF1400X100 | Size N/A 14 in355.6 mm | Hose ID N/A 14.134 in359.0 mm | Wall Thickness N/A 0.118 in | Working Pressure at 68ºF N/A 30 psi | Burst Pressure at 68ºF N/A 90 psi | Coil Length N/A 100 ft | Weight N/A 2.62 lbs/ft |
| VF1600X100 | Size N/A 16 in406.4 mm | Hose ID N/A 16.142 in410.0 mm | Wall Thickness N/A 0.118 in | Working Pressure at 68ºF N/A 30 psi | Burst Pressure at 68ºF N/A 90 psi | Coil Length N/A 100 ft | Weight N/A 3.10 lbs/ft |





