Premium PVC Drip Irrigation & Water Discharge Hose
Unit of Measure
General Applications
|
Construction
|
Service Temperature Range
|
Features & Advantages
|
Note
|
Nominal Specifications
|
Specifications
Construction
Construction |
N/A Spiral homogeneous PVC construction is ideal for irrigation and agriculture applications, and provides for minimal elongation. |
Service Temperature Range
Service Temperature [Min] |
N/A -10 ºF-12 ºC |
Service Temperature [Max] |
N/A 140 ºF60 ºC |
Features & Advantages
Features & Advantages |
N/A
|
Nominal Specifications
Size |
N/A 2 1/2 in63.5 mm |
Hose ID |
N/A 2.598 in66.0 mm |
Wall Thickness |
N/A 0.079 in |
Working Pressure at 68ºF |
N/A 80 psi |
Burst Pressure at 68ºF |
N/A 240 psi |
Coil Length |
N/A 300 ft |
Weight |
N/A 0.29 lbs/ft |
Specifications
Brand |
N/A Kuriyama |
Type |
N/A Water Discharge |
Style |
N/A General Industrial Applications |
Inside Tube Material |
N/A Polyvinyl Chloride (PVC) |
Outer Tube Material |
N/A Homogeneous Polyvinyl Chloride (PVC) |
Reinforcement |
N/A Polyester Yarn Spiral Wrap |
Body Material |
N/A Polyester Yarn |
Color |
N/A Blue |
Performance |
N/A Smooth Tube - Provides Low Friction Loss |



