Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Premium Heavy Duty PVC Water Discharge Hose
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Series Number

Size

Hose ID

Wall Thickness

Working Pressure at 68ºF

Burst Pressure at 68ºF

Coil Length

Weight

N/A 1 1/2 in38.1 mm N/A 1.610 in40.9 mm N/A 0.087 in N/A 150 psi N/A 450 psi N/A 300 ft N/A 0.23 lbs/ft
N/A 2 in50.8 mm N/A 2.090 in53.1 mm N/A 0.091 in N/A 150 psi N/A 450 psi N/A 300 ft N/A 0.32 lbs/ft
N/A 2 1/2 in63.5 mm N/A 2.579 in65.5 mm N/A 0.095 in N/A 150 psi N/A 450 psi N/A 300 ft N/A 0.41 lbs/ft
N/A 3 in76.2 mm N/A 3.090 in78.5 mm N/A 0.098 in N/A 150 psi N/A 450 psi N/A 300 ft N/A 0.52 lbs/ft
N/A 4 in101.6 mm N/A 4.098 in104.1 mm N/A 0.110 in N/A 125 psi N/A 375 psi N/A 300 ft N/A 0.76 lbs/ft
N/A 6 in152.4 mm N/A 6.161 in156.5 mm N/A 0.118 in N/A 115 psi N/A 345 psi N/A 300 ft N/A 1.21 lbs/ft
N/A 8 in203.2 mm N/A 8.150 in207.0 mm N/A 0.122 in N/A 70 psi N/A 210 psi N/A 300 ft N/A 1.62 lbs/ft
N/A 8 in203.2 mm N/A 8.150 in207.0 mm N/A 0.122 in N/A 70 psi N/A 210 psi N/A 100 ft N/A 1.62 lbs/ft
N/A 10 in254.0 mm N/A 10.120 in257.0 mm N/A 0.130 in N/A 65 psi N/A 195 psi N/A 100 ft N/A 1.95 lbs/ft
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1