Premium Heavy Duty PVC Water Discharge Hose
Unit of Measure
General Applications
|
Construction
|
Service Temperature Range
|
Features & Advantages
|
Nominal Specifications
|
Specifications
|
Note
Construction
Construction |
N/A Spiral homogeneous PVC construction is ideal for agriculture and mining applications, and provides for minimal elongation. |
Service Temperature Range
Service Temperature [Min] |
N/A -10 ºF-12 ºC |
Service Temperature [Max] |
N/A 140 ºF60 ºC |
Features & Advantages
Features & Advantages |
N/A
|
Nominal Specifications
Size |
N/A 3 in76.2 mm |
Hose ID |
N/A 3.090 in78.5 mm |
Wall Thickness |
N/A 0.098 in |
Working Pressure at 68ºF |
N/A 150 psi |
Burst Pressure at 68ºF |
N/A 450 psi |
Coil Length |
N/A 300 ft |
Weight |
N/A 0.52 lbs/ft |
Specifications
Brand |
N/A Kuriyama |
Industry Standards/Certifications |
N/A MSHA IC-218/00 |
Type |
N/A Water Discharge |
Style |
N/A Heavy Duty PVC Water Discharge Hose |
Inner Tube Material |
N/A Polyvinyl Chloride (PVC) |
Outer Tube Material |
N/A Polyvinyl Chloride (PVC) |
Reinforcement |
N/A Two Spiral Plies and Longitudinal Synthetic Cords |
Color |
N/A Brick Red |
Performance |
N/A High Working Pressure |



