Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • A general purpose PVC water discharge hose.
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Series Number

Size

Hose ID

Wall Thickness

Working Pressure at 68ºF

Burst Pressure at 68ºF

Coil Length

Weight

N/A 3/4 in19.1 mm N/A 0.760 in19.3 mm N/A 0.054 in N/A 100 psi N/A 300 psi N/A 300 ft N/A 0.08 lbs/ft
N/A 1 in25.4 mm N/A 1.024 in26.0 mm N/A 0.051 in N/A 85 psi N/A 255 psi N/A 300 ft N/A 0.10 lbs/ft
N/A 1 1/4 in31.8 mm N/A 1.299 in33.0 mm N/A 0.051 in N/A 85 psi N/A 255 psi N/A 300 ft N/A 0.12 lbs/ft
N/A 1 1/2 in38.1 mm N/A 1.614 in41.0 mm N/A 0.045 in N/A 65 psi N/A 195 psi N/A 300 ft N/A 0.14 lbs/ft
N/A 2 in50.8 mm N/A 2.087 in53.0 mm N/A 0.048 in N/A 65 psi N/A 195 psi N/A 300 ft N/A 0.16 lbs/ft
N/A 2 in50.8 mm N/A 2.087 in53.0 mm N/A 0.048 in N/A 65 psi N/A 195 psi N/A 50 ft N/A 0.16 lbs/ft
N/A 3 in76.2 mm N/A 3.071 in78.0 mm N/A 0.055 in N/A 60 psi N/A 180 psi N/A 300 ft N/A 0.30 lbs/ft
N/A 3 in76.2 mm N/A 3.071 in78.0 mm N/A 0.055 in N/A 60 psi N/A 180 psi N/A 50 ft N/A 0.30 lbs/ft
N/A 4 in101.6 mm N/A 4.094 in104.0 mm N/A 0.056 in N/A 60 psi N/A 180 psi N/A 300 ft N/A 0.44 lbs/ft
N/A 6 in152.4 mm N/A 6.102 in155.0 mm N/A 0.061 in N/A 40 psi N/A 120 psi N/A 300 ft N/A 0.70 lbs/ft
N/A 8 in203.2 mm N/A 8.189 in208.0 mm N/A 0.073 in N/A 40 psi N/A 120 psi N/A 300 ft N/A 1.04 lbs/ft
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1