Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

  • A general purpose PVC water discharge hose.
Unit of Measure

General Applications

General Applications

N/A
  • Agriculture
  • Construction
  • Equipment Rental

Construction

Construction

N/A Spiral homogeneous PVC construction is ideal for construction and agriculture applications, and provides for minimal elongation.

Service Temperature Range

Service Temperature [Min]

N/A -10 ºF-12 ºC

Service Temperature [Max]

N/A 140 ºF60 ºC

Features and Advantages

Features and Advantages

N/A
  • Durable PVC Material - Provides good abrasion, chemical and UV resistance.
  • "EZ" Design - An easy to handle, lightweight hose for general purpose applications.
  • Smooth PVC Tube - Provides low friction loss.
  • PVC Cores - Hoses coiled around durable PVC cores providing for easy unwinding.
  • Compact Design - Flat hose design rolls up into tight coils for easy storage and transport, takes up less space than other hoses.

Note

Note

N/A Longer lengths available by special order.

Nominal Specifications

Size

N/A 1 in25.4 mm

Hose ID

N/A 1.024 in26.0 mm

Wall Thickness

N/A 0.051 in

Working Pressure at 68ºF

N/A 85 psi

Burst Pressure at 68ºF

N/A 255 psi

Coil Length

N/A 300 ft

Weight

N/A 0.10 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Water Discharge

Style

N/A General Open End Water Discharge

Inside Tube Material

N/A Homogeneous PVC

Reinforcement

N/A Polyester Yarn Spiral Wrap

Material

N/A Polyester Yarn

Color

N/A Blue

Performance

N/A Smooth Tube - Provides Low Friction Loss