TR14C R14 Convoluted PTFE Stainless Steel Braid High Temp Hose
PTFE Stainless Steel Braid High Temp Hoses
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend Radius |
Weight |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|
| TR14C-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.62 in15.7 mm | Max. Working Pressure N/A 1600 psi | Min. Bend Radius N/A 0.87 in22 mm | Weight N/A 0.57 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14C-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.74 in18.8 mm | Max. Working Pressure N/A 1500 psi | Min. Bend Radius N/A 0.98 in25 mm | Weight N/A 0.62 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14C-10 | Size Code N/A 10 | ID N/A 5/8 in15.9 mm | OD N/A 0.87 in22.1 mm | Max. Working Pressure N/A 1200 psi | Min. Bend Radius N/A 2.00 in51 mm | Weight N/A 0.73 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14C-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 0.97 in24.6 mm | Max. Working Pressure N/A 1000 psi | Min. Bend Radius N/A 2.52 in64 mm | Weight N/A 0.88 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14C-16 | Size Code N/A 16 | ID N/A 1 in25.40 mm | OD N/A 1.29 in32.8 mm | Max. Working Pressure N/A 670 psi | Min. Bend Radius N/A 3.50 in89 mm | Weight N/A 1.21 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14C-20 | Size Code N/A 20 | ID N/A 1 1/4 in31.80 mm | OD N/A 1.60 in40.7 mm | Max. Working Pressure N/A 525 psi | Min. Bend Radius N/A 5.00 in127 mm | Weight N/A 1.52 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14C-24 | Size Code N/A 24 | ID N/A 1 1/2 in38.10 mm | OD N/A 1.90 in48.2 mm | Max. Working Pressure N/A 450 psi | Min. Bend Radius N/A 5.98 in152.0 mm | Weight N/A 1.96 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |
| TR14C-32 | Size Code N/A 32 | ID N/A 2 in50.80 mm | OD N/A 2.42 in61.5 mm | Max. Working Pressure N/A 345 psi | Min. Bend Radius N/A 7.87 in200 mm | Weight N/A 2.73 lbs/ft | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AFT |





