Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A Compressed air, gas, steam, fuel, oil, chemical and pharmaceutical products, particularly suitable for steam piping on injection moulding machines, diathermic oil installations, charging lines for cryogenic gas, compressor discharge lines, automotive, pharmaceutical and food sectors. Solvents, pigments and paint transfer lines. Hydraulic lines in power steering marine applications. Not suitable for molten alkali metals and halogens at high temperature.

Construction

Tube

N/A Seamless Helical Convoluted PTFE - high mechanical and vibration resistance, low permeability, dielectrical, fire resistant, food grade (FDA, DVGW, BFR compliant). Chemically inert, non sticking, ozone and weather resistant.

Reinforcement

N/A High tensile stainless steel braid AISI 304.

Service Temperature Range

Constant Operation Temperature [Min]

N/A -60 ºC-76 ºF

Constant Operation Temperature [Max]

N/A 260 ºC500 ºF

Nominal Specifications

Size Code

N/A 08

ID

N/A 1/2 in12.7 mm

OD

N/A 0.74 in18.8 mm

Max. Working Pressure

N/A 1500 psi

Min. Bend Radius

N/A 0.98 in25 mm

Weight

N/A 0.62 lbs/ft

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AFT

Specifications

Brand

N/A Alfagomma®

Series

N/A TR14TC

Type

N/A Hose

Style

N/A High Tensile Stainless Steel Braid

Material

N/A Stainless Steel

Industry Standards/Certifications

N/A AISI 304, SAE 100R14, FDA US Pharmacopeia - Class VI

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.