K-Kleen™ KK4PW™ Pressure Washer Hose Assemblies
Pressure Washer Hoses
Part Number |
Hose ID |
Hose OD |
Color |
Working Pressure |
Min. Bending Radius |
Length |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| KK4PW06BUMMSX50 | Hose ID N/A 3/8 in | Hose OD N/A 0.61 in | Color N/A Blue | Working Pressure N/A 4000 psi | Min. Bending Radius N/A 2.50 in | Length N/A 50 ft | Weight Per Each N/A 10.5 lb |
| KK4PW06BKMMSX50 | Hose ID N/A 3/8 in | Hose OD N/A 0.61 in | Color N/A Black | Working Pressure N/A 4000 psi | Min. Bending Radius N/A 2.50 in | Length N/A 50 ft | Weight Per Each N/A 10.5 lb |
| KK4PW06BUMMSX100 | Hose ID N/A 3/8 in | Hose OD N/A 0.61 in | Color N/A Blue | Working Pressure N/A 4000 psi | Min. Bending Radius N/A 2.50 in | Length N/A 100 ft | Weight Per Each N/A 19.5 lb |
| KK4PW06BKMMSX100 | Hose ID N/A 3/8 in | Hose OD N/A 0.61 in | Color N/A Black | Working Pressure N/A 4000 psi | Min. Bending Radius N/A 2.50 in | Length N/A 100 ft | Weight Per Each N/A 19.5 lb |
| KK4PW08BUMMSX50 | Hose ID N/A 1/2 in | Hose OD N/A 0.76 in | Color N/A Blue | Working Pressure N/A 4000 psi | Min. Bending Radius N/A 3.50 in | Length N/A 50 ft | Weight Per Each N/A 15.0 lb |
| KK4PW08BKMMSX50 | Hose ID N/A 1/2 in | Hose OD N/A 0.76 in | Color N/A Black | Working Pressure N/A 4000 psi | Min. Bending Radius N/A 3.50 in | Length N/A 50 ft | Weight Per Each N/A 15.0 lb |
| KK4PW08BUMMSX100 | Hose ID N/A 1/2 in | Hose OD N/A 0.76 in | Color N/A Blue | Working Pressure N/A 4000 psi | Min. Bending Radius N/A 3.50 in | Length N/A 100 ft | Weight Per Each N/A 27.5 lb |
| KK4PW08BKMMSX100 | Hose ID N/A 1/2 in | Hose OD N/A 0.76 in | Color N/A Black | Working Pressure N/A 4000 psi | Min. Bending Radius N/A 3.50 in | Length N/A 100 ft | Weight Per Each N/A 27.5 lb |





