Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A High pressure cleaning hose. For heavy duty use with hot and cold water and detergent fluids, and high pressure cleaning equipment. Extremely flexible, light weight and easy to handle. Use bend restrictors to extend service life. Not recommended for steam or steam cleaner service. BK = Black Cover BU = Blue Cover (non-marking)

Construction

Tube

N/A Synthetic rubber, black... hot water-resistant.

Reinforcement

N/A High Tensile Steel Wire Braid.

Cover

N/A Pin-pricked, black synthetic rubber, weather, oil, ozone, and abrasion resistant. Blue cover version is non-marking.

Ends

N/A Rigid Male NPT x Swivel Male NPT Ends with Bend Restrictors on Each End.

Service Temperature Range

Service Temperature Range

N/A -40°F (-40°C) to +300°F (+155°C) constant operation

Maximum Operating Temperature

Maximum operating temperature

N/A 300 ºF155 ºC

Air Maximum Temperature

Air maximum temperature

N/A 175 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA K-KLEEN 4000 PSI ID ...DN ... 280 Bar WP - 155°C

Nominal Specifications

Hose ID

N/A 3/8 in

Hose OD

N/A 0.61 in

Color

N/A Black

Working Pressure

N/A 4000 psi

Min. Bending Radius

N/A 2.50 in

Length

N/A 100 ft

Weight Per Each

N/A 19.5 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Pressure Washer Hose Assemblies

Note

Note

N/A (3:1) Safety Factor
Operating temperatures in excess of +300°F (+155°C) may materially reduce the life of the hose.