Alfajet 400 Pressure Washer Hose
Pressure Washer Hoses
Double wire braid light weight cleaning hose on easy-to-handle reels - TAJ5BK/TAJ5BU
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|
| TAJ5BK-04 | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.52 in13.2 mm | Max. Working Pressure N/A 5850 psi | Min. Bend Radius N/A 2.7 in68.6 mm | Weight N/A 0.18 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ5BK-05 | Size Code N/A 05 | ID N/A 5/16 in7.9 mm | OD N/A 0.59 in14.9 mm | Max. Working Pressure N/A 5850 psi | Min. Bend Radius N/A 3.0 in762 mm | Weight N/A 0.20 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ5BK-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.66 in16.7 mm | Max. Working Pressure N/A 5850 psi | Min. Bend Radius N/A 3.5 in88.9 mm | Weight N/A 0.26 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ5BK-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.79 in20.1 mm | Max. Working Pressure N/A 5850 psi | Min. Bend Radius N/A 4.5 in114.3 mm | Weight N/A 0.34 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ5BU-04 | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.52 in13.2 mm | Max. Working Pressure N/A 5850 psi | Min. Bend Radius N/A 2.7 in68.6 mm | Weight N/A 0.18 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ5BU-05 | Size Code N/A 05 | ID N/A 5/16 in7.9 mm | OD N/A 0.59 in14.9 mm | Max. Working Pressure N/A 5850 psi | Min. Bend Radius N/A 3.0 in762 mm | Weight N/A 0.20 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ5BU-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.66 in16.7 mm | Max. Working Pressure N/A 5850 psi | Min. Bend Radius N/A 3.5 in88.9 mm | Weight N/A 0.26 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ5BU-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.79 in20.1 mm | Max. Working Pressure N/A 5850 psi | Min. Bend Radius N/A 4.5 in114.3 mm | Weight N/A 0.34 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |





