Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Double wire braid light weight cleaning hose on easy-to-handle reels - TAJ5BK/TAJ5BU
Unit of Measure

General Applications

General Applications

N/A High pressure cleaning hose. For heavy duty use with hot and cold water and detergent fluids, and high pressure cleaning equipment. Extremely flexible, light weight and easy to handle. Use bend restrictors to extend service life.

Not recommended for steam service.

Special identification with embossed layline.
BK = Black Cover
BU = Blue Cover

Construction

Tube

N/A Synthetic Rubber, Black.. Hot Water-Resistant

Reinforcement

N/A Two High Tensile Steel Wire Braids

Cover

N/A Pin-pricked, black synthetic rubber, weather, oil, ozone, and abrasion resistant. Blue cover version is non-marking.

Service Temperature Range

Service Temperature Range

N/A -40 to 300 ºF-40 to 155 ºC

Maximum Operating Temperature

Maximum Operating Temperature

N/A 300 ºF155 ºC

Air Maximum Temperature

Air Maximum Temperature

N/A 175 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA® ALFAJET 400 ID …DN … Bar WP - 155ºC

Nominal Specifications

Size Code

N/A 04

ID

N/A 1/4 in6.4 mm

OD

N/A 0.52 in13.2 mm

Max. Working Pressure

N/A 5850 psi

Min. Bend Radius

N/A 2.7 in68.6 mm

Weight

N/A 0.18 lbs/ft

Specifications

Brand

N/A Alfagomma®

Coupling Recommendations AlfaCrimp One-Piece

N/A B

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AF1

Type

N/A Pressure Washer Hose - Double Wire Braid

Series

N/A TAJ5BU

Style

N/A High Pressure Cleaning Hose

Color

N/A Blue

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.