Alfajet 210 Pressure Washer Hose
Pressure Washer Hoses
Single wire braid light weight cleaning hose on easy-to-handle reels - TAJ3BK/TAJ3BU
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|
| TAJ3BK-04 | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.48 in12.1 mm | Max. Working Pressure N/A 3000 psi | Min. Bend Radius N/A 1.9 in48 mm | Weight N/A 0.13 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ3BK-05 | Size Code N/A 05 | ID N/A 5/16 in7.9 mm | OD N/A 0.56 in14.1 mm | Max. Working Pressure N/A 3000 psi | Min. Bend Radius N/A 2.3 in58 mm | Weight N/A 0.13 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ3BK-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.61 in15.6 mm | Max. Working Pressure N/A 3000 psi | Min. Bend Radius N/A 2.5 in64 mm | Weight N/A 0.19 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ3BK-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.77 in19.5 mm | Max. Working Pressure N/A 3000 psi | Min. Bend Radius N/A 3.5 in89 mm | Weight N/A 0.27 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ3BU-04 | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.48 in12.1 mm | Max. Working Pressure N/A 3000 psi | Min. Bend Radius N/A 1.9 in48 mm | Weight N/A 0.13 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ3BU-05 | Size Code N/A 05 | ID N/A 5/16 in7.9 mm | OD N/A 0.56 in14.1 mm | Max. Working Pressure N/A 3000 psi | Min. Bend Radius N/A 2.3 in58 mm | Weight N/A 0.13 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ3BU-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.61 in15.6 mm | Max. Working Pressure N/A 3000 psi | Min. Bend Radius N/A 2.5 in64 mm | Weight N/A 0.19 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TAJ3BU-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.77 in19.5 mm | Max. Working Pressure N/A 3000 psi | Min. Bend Radius N/A 3.5 in89 mm | Weight N/A 0.27 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |





