Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Single wire braid light weight cleaning hose on easy-to-handle reels - TAJ3BK/TAJ3BU
Unit of Measure

General Applications

General Applications

N/A High pressure cleaning hose. For heavy duty use with hot and cold water and detergent fluids, and high pressure cleaning equipment. Extremely flexible, light weight and easy to handle. Use bend restrictors to extend service life.

Not recommended for steam service.

Special identification with embossed layline.
BK = Black Cover
BU = Blue Cover

Construction

Tube

N/A Synthetic Rubber, Black.. Hot Water-Resistant

Reinforcement

N/A High Tensile Steel Wire Braid

Cover

N/A Pin-Pricked, Synthetic Rubber, Black or (Blue, Non-Marking), Weather, Oil and Abrasion Resistant.

Temperature

Service Temperature Range

N/A -40 to 300 ºF-40 to 155 ºC

Maximum Operating Temperature

N/A 300 ºF155 ºC

Air Maximum Temperature

N/A 175 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA® ALFAJET 210 ID …DN … 210 Bar WP - 155ºC

Nominal Specifications

Size Code

N/A 06

ID

N/A 3/8 in9.5 mm

OD

N/A 0.61 in15.6 mm

Max. Working Pressure

N/A 3000 psi

Min. Bend Radius

N/A 2.5 in64 mm

Weight

N/A 0.19 lbs/ft

Coupling Recommendations AlfaCrimp One-Piece

N/A B

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AF1

Specifications

Brand

N/A Alfagomma®

Type

N/A Pressure Washer Hose - Single Wire Braid

Series

N/A TAJ3BK

Style

N/A High Pressure Cleaning Hose

Color

N/A Black

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.