Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 5 of 5 | Results Per Page | View | Unit of Measure
1 

Series Number

Size

Hose ID

Wall Thickness

Working Pressure at 68ºF

Burst Pressure at 68ºF

Coil Length

Tensile Strength

Weight

N/A 4 in101.6 mm N/A 4.110 in104.4 mm N/A 0.140 in N/A 245 psi N/A 605 psi N/A 660 ft N/A 28,900 lb N/A 0.87 lbs/ft
N/A 4 1/2 in114.3 mm N/A 4.598 in116.8 mm N/A 0.140 in N/A 200 psi N/A 505 psi N/A 660 ft N/A 35,300 lb N/A 0.94 lbs/ft
N/A 5 in127.0 mm N/A 5.020 in127.5 mm N/A 0.150 in N/A 200 psi N/A 505 psi N/A 660 ft N/A 39,700 lb N/A 1.14 lbs/ft
N/A 5 1/2 in139.7 mm N/A 5.571 in141.5 mm N/A 0.150 in N/A 175 psi N/A 435 psi N/A 660 ft N/A 44,100 lb N/A 1.28 lbs/ft
N/A 6 in152.4 mm N/A 6.003 in152.5 mm N/A 0.150 in N/A 175 psi N/A 435 psi N/A 660 ft N/A 55,100 lb N/A 1.38 lbs/ft
1 - 5 of 5 | Results Per Page | View | Unit of Measure
1