Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Drag and transport lines for slurry/manure injection and spreading
  • Irrigation feeding line
  • Traveler irrigators

Construction

Construction

N/A Orange polyurethane (TPU) hose using an extruded through-the-weave process with circular woven high tenacity polyester reinforcement

Service Temperature Range

Service Temperature [Min]

N/A -58 ºF-50 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Intermittent Service Temperature Range

N/A 175 ºF79 ºC

Features and Advantages

Features and Advantages

N/A
  • Premium Polyurethane (TPU) Material - Exhibits exceptional resistance to abrasion, allowing for use in applications where severe abrasion is a factor and providing longer service life versus rubber or PVC hoses. Also, exhibits exceptional resistance to oils and petroleum based products.
  • Unique Woven Construction - Specially designed weave pattern provides resistance to snaking, kinking, stretching and twisting.
  • Longer Lengths - Manufactured in special 660 foot lengths to reduce possible leaking points.
  • Smooth TPU Tube - Provides low friction loss.
  • Compact Design - Flat hose design rolls up into tight coils for easy storage and transport, takes up less space than other hoses.

Nominal Specifications

Size

N/A 4 in101.6 mm

Hose ID

N/A 4.110 in104.4 mm

Wall Thickness

N/A 0.140 in

Working Pressure at 68ºF

N/A 245 psi

Burst Pressure at 68ºF

N/A 605 psi

Coil Length

N/A 660 ft

Tensile Strength

N/A 28,900 lb

Weight

N/A 0.87 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Drag Hose

Series

N/A OFDG

Material

N/A Polyurethane

Note

Note

N/A This is a non-stock product. Minimum order requirements may apply. Contact Kuriyama customer service for details.