OFTR Series Polyurethane Discharge Hose
Polyurethane Discharge Hoses
Polyurethane Discharge Hose
Series Number |
Size |
Hose ID |
Wall Thickness |
Working Pressure at 68ºF |
Burst Pressure at 68ºF |
Coil Length |
Tensile Strength |
Weight |
|---|---|---|---|---|---|---|---|---|
| OFTR-400x660 | Size N/A 4 in101.6 mm | Hose ID N/A 4.008 in101.8 mm | Wall Thickness N/A 0.140 in | Working Pressure at 68ºF N/A 320 psi | Burst Pressure at 68ºF N/A 800 psi | Coil Length N/A 660 ft | Tensile Strength N/A 26450 lb | Weight N/A 0.90 lbs/ft |
| OFTR-600x660 | Size N/A 6 in152.4 mm | Hose ID N/A 6.000 in152.4 mm | Wall Thickness N/A 0.180 in | Working Pressure at 68ºF N/A 320 psi | Burst Pressure at 68ºF N/A 800 psi | Coil Length N/A 660 ft | Tensile Strength N/A 63950 lb | Weight N/A 1.66 lbs/ft |
| OFTR-800x660 | Size N/A 8 in203.2 mm | Hose ID N/A 8.100 in206.0 mm | Wall Thickness N/A 0.165 in | Working Pressure at 68ºF N/A 200 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 660 ft | Tensile Strength N/A 77200 lb | Weight N/A 2.22 lbs/ft |
| OFTR-1000x660 | Size N/A 10 in254.0 mm | Hose ID N/A 10.100 in256.0 mm | Wall Thickness N/A 0.169 in | Working Pressure at 68ºF N/A 200 psi | Burst Pressure at 68ºF N/A 500 psi | Coil Length N/A 660 ft | Tensile Strength N/A 99200 lb | Weight N/A 2.80 lbs/ft |
| OFTR-1200x660 | Size N/A 12 in304.8 mm | Hose ID N/A 12.106 in307.5 mm | Wall Thickness N/A 0.185 in | Working Pressure at 68ºF N/A 175 psi | Burst Pressure at 68ºF N/A 435 psi | Coil Length N/A 660 ft | Tensile Strength N/A 121300 lb | Weight N/A 3.43 lbs/ft |
| OFTRH-1200x660 | Size N/A 12 in304.8 mm | Hose ID N/A 12.106 in307.5 mm | Wall Thickness N/A 0.185 in | Working Pressure at 68ºF N/A 200 psi | Burst Pressure at 68ºF N/A 500 psi | Coil Length N/A 660 ft | Tensile Strength N/A 154300 lb | Weight N/A 3.55 lbs/ft |
| OFTRH-1600x660 | Size N/A 16 in406.4 mm | Hose ID N/A 16.083 in408.5 mm | Wall Thickness N/A 0.185 in | Working Pressure at 68ºF N/A 175 psi | Burst Pressure at 68ºF N/A 435 psi | Coil Length N/A 660 ft | Tensile Strength N/A 176400 lb | Weight N/A 5.11 lbs/ft |