Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Polyurethane Discharge Hose
Unit of Measure

General Applications

General Applications

N/A
  • Dewatering
  • Drinking water transport
  • Fluid transfer (see chemical chart)
  • Large volume water transfer including fracking
  • Manure transfer
  • Mining
  • Emergency water supply

Construction

Construction

N/A Black polyurethane (TPU) hose using an extruded through-the-weave process with circular woven high tenacity polyester reinforcement.

Service Temperature Range

Service Temperature [Min]

N/A -58 ºF-50 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Intermittent Service Temperature

N/A Up to 175 ºFUp to 79 ºC

Features and Advantages

Features and Advantages

N/A
  • Premium Polyurethane (TPU) Material - Exhibits exceptional resistance to abrasion, allowing for use in applications where severe abrasion is a factor and providing longer service life versus rubber or PVC hoses. Also, exhibits exceptional resistance to oils and petroleum based products.
  • Unique Woven Construction - Specially designed weave pattern provides resistance to kinking, stretching and twisting.
  • Longer Lengths - Manufactured in special 660 foot lengths to reduce possible leaking points.
  • Smooth TPU Tube - Provides low friction loss.
  • Compact Design - Flat hose design rolls up into tight coils for easy storage and transport, takes up less space than other hoses.
  • Supreme UV and Ozone Resistance - For extreme UV and ozone conditions.
  • Cost Efficient - Savings for 16" versus using 2 x 12" lines. See page 21 for details.

Nominal Specifications

Size

N/A 10 in254.0 mm

Hose ID

N/A 10.100 in256.0 mm

Wall Thickness

N/A 0.169 in

Working Pressure at 68ºF

N/A 200 psi

Burst Pressure at 68ºF

N/A 500 psi

Coil Length

N/A 660 ft

Tensile Strength

N/A 99200 lb

Weight

N/A 2.80 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Polyurethane Discharge Hose

Series

N/A OFTR

Material

N/A Polyurethane

Color

N/A Black

Reinforcement Material

N/A High Tenacity Polyester Reinforcement

Note

Note

N/A NSF/ANSI/Can Standard 61 - Hose can be specially manufactured and certified on request. Contact Kuriyama customer service for details.

This is a non-stock product. Minimum order requirements may apply. Contact Kuriyama customer service for details.