OFOIL Series Polyurethane Oil Transfer Hose
Polyurethane Discharge Hoses
Series Number |
Size |
Hose ID |
Wall Thickness |
Working Pressure at 68ºF |
Burst Pressure at 68ºF |
Coil Length |
Weight |
|---|---|---|---|---|---|---|---|
| OFOIL-200X660 | Size N/A 2 in50.8 mm | Hose ID N/A 2.059 in52.3 mm | Wall Thickness N/A 0.087 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 660 ft | Weight N/A 0.26 lbs/ft |
| OFOIL-200X200 | Size N/A 2 in50.8 mm | Hose ID N/A 2.059 in52.3 mm | Wall Thickness N/A 0.087 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 200 ft | Weight N/A 0.26 lbs/ft |
| OFOIL-250X660 | Size N/A 2 1/2 in63.5 mm | Hose ID N/A 2.650 in67.3 mm | Wall Thickness N/A 0.087 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 660 ft | Weight N/A 0.35 lbs/ft |
| OFOIL-250X200 | Size N/A 2 1/2 in63.5 mm | Hose ID N/A 2.650 in67.3 mm | Wall Thickness N/A 0.087 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 200 ft | Weight N/A 0.35 lbs/ft |
| OFOIL-300X660 | Size N/A 3 in76.2 mm | Hose ID N/A 3.059 in77.7 mm | Wall Thickness N/A 0.093 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 660 ft | Weight N/A 0.43 lbs/ft |
| OFOIL-300X200 | Size N/A 3 in76.2 mm | Hose ID N/A 3.059 in77.7 mm | Wall Thickness N/A 0.093 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 200 ft | Weight N/A 0.43 lbs/ft |
| OFOIL-350X660 | Size N/A 3 1/2 in88.9 mm | Hose ID N/A 3.551 in90.2 mm | Wall Thickness N/A 0.095 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 660 ft | Weight N/A 0.57 lbs/ft |
| OFOIL-350X200 | Size N/A 3 1/2 in88.9 mm | Hose ID N/A 3.551 in90.2 mm | Wall Thickness N/A 0.095 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 200 ft | Weight N/A 0.57 lbs/ft |
| OFOIL-400X660 | Size N/A 4 in101.6 mm | Hose ID N/A 4.059 in103.1 mm | Wall Thickness N/A 0.106 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 660 ft | Weight N/A 0.67 lbs/ft |
| OFOIL-400X200 | Size N/A 4 in101.6 mm | Hose ID N/A 4.059 in103.1 mm | Wall Thickness N/A 0.106 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 200 ft | Weight N/A 0.67 lbs/ft |
| OFOIL-600X660 | Size N/A 6 in152.4 mm | Hose ID N/A 6.059 in153.9 mm | Wall Thickness N/A 1.380 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 660 ft | Weight N/A 1.18 lbs/ft |
| OFOIL-600X200 | Size N/A 6 in152.4 mm | Hose ID N/A 6.059 in153.9 mm | Wall Thickness N/A 1.380 mm | Working Pressure at 68ºF N/A 150 psi | Burst Pressure at 68ºF N/A 600 psi | Coil Length N/A 200 ft | Weight N/A 1.18 lbs/ft |