Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Brackish and seawater
  • Fluid transfer (see chemical chart)
  • Fuels and oils transport

Construction

Construction

N/A Polyurethane (TPU) hose using an extruded through-the-weave process with circular woven high tenacity polyester reinforcement. Four electrical wires protected with a braided sheet of polyester to help prevent static build up.

Service Temperature Range

Service Temperature [Min]

N/A -58 ºF-50 ºC

Service Temperature [Max]

N/A 122 ºF50 ºC

Intermittent Service Temperature

N/A 175 ºF79 ºC

Features and Advantages

Features and Advantages

N/A
  • Premium Polyurethane (TPU) Material - Exhibits exceptional resistance to abrasion, allowing for use in applications where severe abrasion is a factor and providing longer service life versus rubber or PVC hoses. Also, exhibits exceptional resistance to oils and petroleum based products.
  • Grounding Wires - Hose contains four wires to help prevent the buildup of static electricity for added safety.
  • Unique Woven Construction - Specially designed weave pattern provides resistance to snaking, kinking, stretching and twisting.
  • Longer Lengths - Manufactured in special 660 foot lengths to reduce possible leaking points.
  • Smooth TPU Tube - Provides low friction loss.
  • Compact Design - Flat hose design rolls up into tight coils for easy storage and transport, takes up less space than other hoses.
  • MIL-Spec - In compliance with PRF370 Type C.

Available Colors

Available Colors

N/A Standard color is Tan - also available in NATO Green and Black via special order. Contact Kuriyama customer service for details.

Nominal Specifications

Size

N/A 2 in50.8 mm

Hose ID

N/A 2.059 in52.3 mm

Wall Thickness

N/A 0.087 mm

Working Pressure at 68ºF

N/A 150 psi

Burst Pressure at 68ºF

N/A 600 psi

Coil Length

N/A 660 ft

Weight

N/A 0.26 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Polyurethane Oil Transfer Hose

Series

N/A OFOIL

Material

N/A Polyurethane

Reinforcement Construction

N/A High Tenacity Polyester Reinforcement